FR29S2-R2M02

Fiber Optic Patch Cord

Duplex standard grade ST to reference grade ST singlemode reference cable assembly, riser rated 2mm jacketed cable 9/125┬Ám

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

ST

Connector 2 Type

ST

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Product Type

Fiber Optic Patch Cord

Length (ft.)

6.56

Cable Color

Yellow

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312080

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Resources

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Technical References

ST Perm Link with ST TX and ST RX on Test Set (Test Method B): TR62

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Catalog Cut Sheets

FR2XSL-RLM02 Product Page

US English

Related Products