FR29SL-R2M02

Fiber Optic Patch Cord

Duplex standard grade LC to reference grade ST singlemode reference cable assembly, riser rated 2mm jacketed cable 9/125┬Ám

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

ST

Connector 2 Type

ST

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Cable Color

Yellow

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312087

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Resources

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Catalog Cut Sheets

FR2XSL-RLM02 Product Page

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Related Products