FR29SL-RLM02M

Fiber Optic Patch Cord

Master Reference Cable Assembly, 9┬Ám, riser rated, 2mm duplex standard LC to reference grade LC reference cable 2 meters

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

ST

Connector 2 Type

ST

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Cable Color

Yellow

Cable Type

2.0 mm

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312127

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Related Products