FR29SS-R2M02M

Fiber Optic Patch Cord

Master Reference Cable Assembly, 9┬Ám, riser rated, 2mm duplex standard SC to reference grade ST reference cable 2 meters

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

ST

Connector 2 Type

ST

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Product Type

Fiber Optic Patch Cord

Length (ft.)

6.56

Cable Color

Yellow

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312128

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0266

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2662

Related Products