FR29SS-RLKIT

Fiber Optic Patch Cord

Duplex SC LC 9┬Ám singlemode reference cable assembly kit, includes 2 duplex std grade SC to ref grade LC reference cables (2m) 1 duplex std grade SC to ref grade LC master cable (2m) 2 LC duplex adapters (zirconia ceramic split sleeves)

Specifications

Fiber Type

OS2

Number of Fibers

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Overall Length (ft.)

7

Overall Length (m)

2.1

Flammability Rating

Riser (OFNR)

Length (ft.)

7.00

Cable Color

Yellow

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312138

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2631

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

Opti-Core Reference Cords and Kits Spec Sheet : WW-FBSP38

US English

Technical References

LC Perm Link with SC TX and SC RX on Test Set (Test Method A): TR59

US English

Part Drawings

OPTICORE Reference Cords and Kits

US English

Catalog Cut Sheets

FR1XS1-R1KIT Product Page

US English

Press Releases

PANDUIT OPTI-CORE Reference Cords and Kits

US English

Related Products