FR2XSS-RSM02M

Fiber Optic Patch Cord

Master Reference Cable Assembly, , riser rated, 2mm duplex standard SC to reference grade SC reference cable 2 meters

Specifications

Fiber Type

OM3

Number of Fibers

2

Connector 1 Type

SC Duplex

Connector 2 Type

SC Duplex

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Length (ft.)

6.56

Cable Color

Aqua

Cable Type

2mm Duplex

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312134

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0263

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2631

Related Products