FRB9R7-R7M02

Interconnect Cable Assemblies

OS2 12 fiber, round reference cable assembly, plenum (OFNP) rated, PanMPO female to PanMPO female, Method A, Std IL

Specifications

Fiber Type

OS2

Number of Fibers

12

Connector 1 Type

PanMPO Female

Connector 2 Type

PanMPO Female

Overall Length (ft.)

6.56

Overall Length (m)

2

Flammability Rating

Plenum (OFNP)

Length (ft.)

6.56

Cable Color

Yellow

Cable Type

12 Fiber Round

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381123

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Specification Sheets

PanMPO Reference Cable Assemblies: FBSP80--WW-ENG

US English

Installation Documents

Visual Inspection and Cleaning Best Practices: FS061

US English

Installation Documents

PanMPO Outer Housing Replacement: FS050

US English

Related Products