FRBXR7-R7M02

Interconnect Cable Assemblies

OM3 12 fiber, round reference cable assembly, plenum (OFNP) rated, PanMPO female to PanMPO female, Method A, Std IL

Specifications

Fiber Type

OM3

Flammability Rating

Plenum (OFNP)

Fiber Count

12

Connector 1 Type

PanMPO Female

Connector 2 Type

PanMPO Female

Length (ft.)

6.56

Length (m)

2

Cable Color

Aqua

Cable Type

12 Fiber Round

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498375099

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Installation Documents

PanMPO Outer Housing Replacement: FS050

US English

Technical References

Testing 40GBASE-SR links utilizing Panduit PanMPO Reference Cords: FBTR118--WW-ENG

US English

Part Drawings

PanMPO Reference Cable Assemblies: 13F237BA-DC

US English

Specification Sheets

PanMPO Reference Cable Assemblies: FBSP80--WW-ENG

US English

Installation Documents

Visual Inspection and Cleaning Best Practices: FS061

US English

Related Products