FSTRL5N5NKNM005

Interconnect Cable Assemblies

OM4+ Signature Core 50/125┬Ám, 12 fiber, interconnect cable assembly, low smoke zero halogen rated, MPO female to MPO female, Method A, Ultra IL with no pulling eye, Aqua, 5 meters

Specifications

Fiber Type

OM4+

Number of Fibers

12

Connector 1 Type

MPO Female

Connector 2 Type

MPO Female

Overall Length (ft.)

16.4

Overall Length (m)

5

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

16.40

Cable Color

Aqua

Cable Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370330

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Specification Sheets

QuickNet Signature Core Interconnect Cable Assemblies: FBSP66--WW-ENG

US English

Flyers

Signature Core Fiber Optic Cabling System

US English

Brochures

Signature Core Fiber Optic Cabling System: FBCB24--WW-ENG

US English

Brochures

Signature Core Fiber Optic Cabling System: FBFL03--WW-ENG

US English

Related Products