FSTRL5N5NKNM015

Interconnect Cable Assemblies

OM4+ Signature Core 50/125┬Ám, 12 fiber, interconnect cable assembly, low smoke zero halogen rated, MPO female to MPO female, Method A, Ultra IL with no pulling eye, Aqua, 15 meters

Specifications

Fiber Type

OM4+

Number of Fibers

12

Connector 1 Type

MPO Female

Connector 2 Type

MPO Female

Overall Length (ft.)

49.21

Overall Length (m)

15

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

49.21

Cable Color

Aqua

Cable Type

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498370333

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Specification Sheets

QuickNet Signature Core Interconnect Cable Assemblies: FBSP66--WW-ENG

US English

Brochures

Signature Core Fiber Optic Cabling System: FBFL03--WW-ENG

US English

Flyers

Signature Core Fiber Optic Cabling System

US English

Brochures

Signature Core Fiber Optic Cabling System: FBCB24--WW-ENG

US English

Related Products