Fiber Type |
OM4+ |
Flammability Rating |
Plenum (OFNP) |
Fiber Count |
12 |
Connector 1 Type |
MPO Female |
Connector 2 Type |
MPO Female |
Length (ft.) |
65.62 |
Length (m) |
20.0 |
Cable Color |
Aqua |
Cable Type |
NA |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498370318 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0474 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.4741 |
Specification Sheets |
QuickNet Signature Core Interconnect Cable Assemblies: FBSP66--WW-ENG |
US English |
|
Technical References |
Troubleshooting a Permanent Link: FBTR117--WW-ENG |
US English |
|
Brochures |
Signature Core Fiber Optic Cabling System: FBFL03--WW-ENG |
US English |
|
Brochures |
Signature Core Fiber Optic Cabling System: FBCB24--WW-ENG |
US English |
|
Flyers |
Signature Core Fiber Optic Cabling System |
US English |