obsolete

FVFLPC-1.25SM

Patch cord for all OptiCam 125mm ferrule connectors

Specifications

Fiber Type

OS2

Flammability Rating

Not-Rated

Fiber Count

1

Connector 1 Type

ST

Connector 2 Type

ST

Length (ft.)

1

Length (m)

0

Cable Color

Yellow

Cable Type

2mm Simplex

Fiber Compatibility

OS2 9/125um

RoHS Compliancy Status

Not Sold In Europe

Min. Order Qty.

1

Packaging Details

UPC

07498365804

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0264

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2636

Related Products