FW2ELQ1Q1NNM049

OM5+ Sig Core 2f 1.6mm PC LSZH PushPull LC/PushPull LC Std Polarity Ult Perf 49m

Specifications

Fiber Type

OM5

Number of Fibers

2

Connector 1 Type

LC Push-Pull

Connector 2 Type

LC Push-Pull

Overall Length (ft.)

14.9

Overall Length (m)

49

Outside Diameter (mm)

1.6

Color

Lime Green

Length (ft.)

14.90

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305634380

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0678

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6775

Resources

Specification Sheets

OM4 and OM5 Signature Core™ Push-Pull LC Duplex Fiber Optic Patch Cords

US English

Related Products