obsolete

FX12D5-5F115Y

MTP* 12 Fiber Interconnect Cable Assemblies

12 Fiber 10Gig Flat Ribbon Plenum Rated Female MTP - Female MTP Interconnect Cable Assemblies - 115 ft. Outside diameter: 5mm x 2.5mm.

Specifications

Note

Intended for use in fixed installations which are outside the scope of RoHS.

Material

PVC

Color

Aqua

Length (ft.)

115

Length (m)

35

Fiber Compatibility

OM3 10 GbE 50/125μm

Fiber Type

Multimode

BMEcat - Flame Resistant

No

BMEcat - Type

NA

Cable Color

Aqua

Connector 1 Type

MTP* Female

Connector 2 Type

MTP* Female

End Configurations

MTP* to MTP*

Fiber Count

12

Flammability Rating

Plenum (OFNP)

No. of Fibers

12

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498312963

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.4741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Specification Sheets

QuickNet MTP Interconnect Flat Ribbon Cable Assemblies - WW-FBSP23

US English

Part Drawings

QuickNet MTP Interconnect Flat Ribbon Cable Assemblies

US English

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products