obsolete

FX12D6-6F35Y

MTP* 12 Fiber Interconnect Cable Assemblies

12-fiber OM3 plenum rated male MTP*– male MTP* interconnect flat ribbon cable assembly.

Specifications

Note

Intended for use in fixed installations which are outside the scope of RoHS

Length (ft.)

35

Fiber Compatibility

OM3 10 GbE 50/125μm

Fiber Type

Multimode

BMEcat - Flame Resistant

No

BMEcat - Type

NA

Connector 1 Type

MTP* Male

Connector 2 Type

MTP* Male

End Configurations

Male MTP to Male MTP

Fiber Count

12

Flammability Rating

Plenum (OFNP)

Length (m)

11

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498329254

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0685

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6850

Resources

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products