OM3, 1 Fiber 900um Pigtail, Tight Buffer, SC Simplex to Pigtail, Standard Polarity, Standard Insertion Loss - 1 Meters
Fiber Type | OM3 |
Number of Fibers | 1 |
Connector 2 Type | Unterminated |
Sub Brand | Opti-Core® |
Flammability Rating | Riser (OFNR) |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.118 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 3.28 |
Overall Length (m) | 1 |
Cable Color | Aqua |
Product Type | Fiber Optic Patch Cord |
Application | Used to provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas |
Standards Met | In accordance with EN 60332-3-24 |
UPC | 07498392340 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Specification Sheets | Opti-Core® 900-micron Buffered Fiber Optic Pigtail Sets Spec Sheet FBSP139--SA-ENG | English | |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails - FBSP54 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English |