FX23LSNSNSNM012

Fiber Optic Patch Cord

2 fiber OM3, SC duplex to SC duplex patch cord, 3mm jacket, low smoke zero halogen (LSZH) rated, Std IL

Specifications

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Fiber Count

2

Connector 1 Type

SC Duplex

Connector 2 Type

SC Duplex

Length (ft.)

39.37

Length (m)

12

Cable Color

Aqua

Cable Type

3mm Duplex

Fiber Compatibility

OM3 50/125um

Fiber Type

OM3

Product Type

Fiber Optic Patch Cord

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382846

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0680

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6796

Related Products