FX8RLJNJNXNM004

Interconnect Cable Assemblies

OM3 8 fiber, Interconnect, LSZH, PanMPO Female to PanMPO Female, Method A, Optimized IL, 4 Meters, Aqua

Specifications

Fiber Type

OM3

Number of Fibers

8

Connector 1 Type

8F MPO

Connector 2 Type

8F MPO

Overall Length (ft.)

13.12

Overall Length (m)

4

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Cable Color

Yellow

Cable Type

NA

Compatible Fiber

OM3 50/125um

Length (ft.)

13.12

Size

0.11" (3.0mm) OD

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305617926

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Part Drawings

8 Fiber MPO Patchcord

US English

Specification Sheets

QuickNet™ 8-Fiber Interconnect Cable Assemblies: FBSP127--WW-ENG

US English

Related Products