Cable Color |
Aqua |
Cable Type |
NA |
Connector 1 Type |
8F MPO |
Connector 2 Type |
8F MPO |
Fiber Compatibility |
OM3 50/125um |
Fiber Count |
8 |
Fiber Type |
OM3 |
Flammability Rating |
Low Smoke Zero Halogen (LSZH) |
Length (ft.) |
52.49 |
Length (m) |
16.0 |
Size |
0.11" (3.0mm) OD |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305617931 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0474 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.4741 |
Part Drawings |
8 Fiber MPO Patchcord |
US English |
|
Specification Sheets |
QuickNet⢠8-Fiber Interconnect Cable Assemblies: FBSP127--WW-ENG |
US English |