FXBLCLCE2LM010

Bend Insensitive Patch Cords and Pigtails

LC to LC multimode bend insensitive duplex patch cord, low smoke zero halogen rated, 16mm jacketed cable (two duplex LC connectors on each end), 50/125µm

Specifications

Length (m)

10

Fiber Compatibility

OM3 50/125um

Fiber Type

OM3

Cable Type

1.6mm Duplex

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Fiber Count

2

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

32.81

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498331289

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0240

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2397

Resources

Specification Sheets

Opti-Core® Fiber Optic Patch Cords and Pigtails Spec Sheet: FBSP54--WW-ENG

US English

Related Products