Length (m) |
3.0 |
Fiber Compatibility |
OM3 50/125um |
Fiber Type |
OM3 |
Cable Color |
Aqua |
Cable Type |
1.6mm Duplex |
Connector 1 Type |
Duplex LC Keyed (B - Red) |
Connector 2 Type |
Duplex LC Keyed (B - Red) |
Fiber Count |
2 |
Flammability Rating |
Riser (OFNR) |
Length (ft.) |
9.84 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498302752 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0144 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.1442 |
Line Cards |
Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG |
US English |