Length (m) |
15.0 |
Fiber Compatibility |
OM3 50/125um |
Fiber Type |
OM3 |
Cable Color |
Aqua |
Cable Type |
1.6mm Duplex |
Connector 1 Type |
Duplex LC Keyed (D - Yellow) |
Connector 2 Type |
Duplex LC Keyed (D - Yellow) |
Fiber Count |
2 |
Flammability Rating |
Riser (OFNR) |
Length (ft.) |
49.21 |
RoHS Compliancy Status |
RoHS directive is not applicable |
Min. Order Qty. |
1 |
UPC |
07498302787 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0347 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.3474 |
Line Cards |
Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG |
US English |