FXE10J-10JM3

Keyed LC Patch Cords

LC (keyed J rose) to LC (keyed J rose) multimode duplex patch cord (one duplex keyed LC connector on one end and one duplex keyed LC connector on the other end) 50/125┬Ám, Aqua, 3 meters

Specifications

Length (m)

3

Fiber Compatibility

OM3 50/125um

Fiber Type

OM3

Cable Color

Aqua

Cable Type

1.6mm Duplex

Connector 1 Type

Duplex LC Keyed (J-Rose)

Connector 2 Type

Duplex LC Keyed (J-Rose)

Fiber Count

2

Flammability Rating

Riser (OFNR)

Length (ft.)

9.84

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498366814

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1434

Resources

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Related Products