obsolete

FXL12D5-5M2

MTP* 12 Fiber Interconnect Cable Assemblies

Female MTP* to female MTP* 12-fiber, LSZH, interconnect optic cable assembly (one female MTP* connector on each end on ribbon interconnect cable) – 10Gig™ 50/125µm.

Specifications

Color

Aqua

Length (m)

2

Fiber Type

Multi mode 50/125

Fiber Compatibility

OM3 10 GbE 50/125μm

Cable Color

Aqua

Connector 1 Type

MTP* Female

Connector 2 Type

MTP* Female

End Configurations

MTP* to MTP*

Fiber Count

12

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

7

No. of Fibers

12

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498383607

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0121

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1213

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Specification Sheets

QuickNet MTP Interconnect Fiber Cable Assemblies (LSZH): WW-FBSP26-GB

US English

Related Products