obsolete

FXP0505RTLM010

Interconnect Round Cable Assemblies

12– fiber OM3 optimized lszh rated female MTP* /MPO - female MTP* /MPO interconnect round cable assembly.

Specifications

Color

Aqua

Length (m)

10

Fiber Compatibility

OM3 10 GbE 50/125μm

Fiber Cable Type

Round

Fiber Type

Multimode

Cable Color

Aqua

Connector 1 Type

MTP*/MPO Female

Connector 2 Type

MTP*/MPO Female

End Configurations

Female MTP*/MPO to Female MTP*/MPO

Fiber Count

12

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

33

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498339993

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Application Guides

QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN

US English

Related Products