Fiber Type |
OM3 |
Flammability Rating |
Low Smoke Zero Halogen (LSZH) |
Fiber Count |
12 |
Connector 1 Type |
MPO Female |
Connector 2 Type |
MPO Female |
Length (ft.) |
32.81 |
Length (m) |
10.0 |
Cable Color |
Aqua |
Cable Type |
NA |
Part Features |
These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498389548 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0474 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.4741 |
Part Drawings |
QuickNet Round Interconnect Cable Assemblies: 10F093BC-DC |
US English |
|
Specification Sheets |
QuickNet™ PanMPO™ Round Interconnect Cable Assemblies: FBSP91--WW-ENG |
US English |
|
Specification Sheets |
QuickNet MPO Interconnect Round Cable Assemblies: FBSP53--WW-ENG |
US English |
|
Technical References |
Troubleshooting a Permanent Link: FBTR117--WW-ENG |
US English |
|
Installation Documents |
Fiber Interconnect Cable: FBFS061--Rev0--Eng |
US English |