FXTRP7N7NANF005

Interconnect Cable Assemblies

OM3 12 fiber, PanMPO interconnect cable assembly, plenum rated (OFNP), PanMPO Female To PanMPO Female, Method A, Std IL with no pulling eye, Aqua, 5 ft

Specifications

Fiber Type

OM3

Number of Fibers

12

Connector 1 Type

PanMPO Female

Connector 2 Type

PanMPO Female

Overall Length (ft.)

5

Overall Length (m)

1.5

Flammability Rating

Plenum (OFNP)

Length (ft.)

5.00

Cable Color

Aqua

Boot Color

Black

Cable Type

NA

Part Features

These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498356811

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Technical References

Understanding the PanMPO: FBTR109--WW-ENG

US English

Technical References

Understanding the use of the PanMPO when testing 10GBASE-SR and 40GBASE-SR4 channels: FBTR115--WW-ENG

US English

Part Drawings

QuickNet PanMPO Round Interconnect Cable Assemblies: 10F093BF-DC

US English

Videos

PanMPO Migration - Video

US English

Videos

PanMPO Connector

US English

Installation Documents

Panduit MPO Connectors Polarity Changeover: FBPANMPOFS041--REVA-ENG

US English

Videos

PanMPO Migration

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Specification Sheets

QuickNet™ PanMPO™ Round Interconnect Cable Assemblies

US English

Technical References

Understanding the use of the PanMPO when testing 40GBASE-SR4 links: FBTR114--WW-ENG

US English

Related Products