FXTRP7N7NANF108

Interconnect Cable Assemblies

12-fiber OM3 interconnect cable assembly, plenum (OFNP) rated, PanMPO female to PanMPO female, Method A Std IL., with no pulling eye.

Specifications

Number of Fibers

12

Overall Length (ft.)

108

Overall Length (m)

32.92

Flammability Rating

Plenum (OFNP)

Application

Shorter cable runs, high-density network applications and used with pre-terminated cassettes in main and horizontal cabling distribution areas.

Cable Color

Aqua

Cable Type

NA

Compatible Fiber

OM3 10 GbE 50/125μm

Length (ft.)

108

Part Features

These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498394996

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Resources

Technical References

Understanding the PanMPO Connector: FBTR109--WW-ENG

US English

Installation Documents

PanMPO Connectors: FBPANMPOFS041--REVA--ENG

US English

Part Drawings

PanMPO to PanMPO Interconnect: 10F093BF-DC

US English

Videos

PanMPO Migration

US English

Technical References

Understanding PanMPO in 10GBASE-SR and 40GBASE-SR4 Channels: FBTR115--WW-ENG

US English

Technical References

Understanding PanMPO when testing 40GBASE-SR4 Links: FBTR114--WW-ENG

US English

Specification Sheets

QuickNet™ PanMPO™ Round Interconnect Cable Assemblies

US English

Flyers

PanMPO Connectors: 10Gig to 40Gig Ethernet Migration: FBFL02--SA-ENG

US English

Videos

PanMPO Migration

US English

Videos

PanMPO Connector

US English

Related Products