FXTSR37NNSNM003

Trunk Cable Assemblies

12 fiber OM3 indoor trunk cable assembly, riser (OFNR) rated, SC simplex to Pigtail Std IL, with no pulling eye, 3 meters.

Specifications

Conductor Gauge (kcmil)

NA

Fiber Type

OM3

Number of Fibers

12

Connector 2 Type

Pigtail

Overall Length (ft.)

9.84

Overall Length (m)

3

Overall Length (In.)

NA

Overall Length (mm)

NA

Nominal Diameter (mm)

NA

Maximum Storage Temperature (°C)

NA

Maximum Storage Temperature (°F)

NA

Minimum Storage Temperature (°C)

NA

Minimum Storage Temperature (°F)

NA

Flammability Rating

Riser (OFNR)

BMEcat - Fiber Cable Type

OM3 50/125um

Cable Color

Aqua

Cable Type

12 Fiber Distribution

Compatible Fiber

OM3 50/125um

Length (ft.)

9.84

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498395647

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.2728

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products