FXURPENENXNF083

Interconnect Cable Assemblies

OM3 24 fiber, Interconnect, Plenum, 24F MPO Female to 24F MPO Female, Method A, Optimized IL, 83 ft, Aqua

Specifications

Cable Color

Aqua

Cable Type

NA

Connector 1 Type

24F MPO

Connector 2 Type

24F MPO

Fiber Compatibility

OM3 50/125um

Fiber Count

24

Fiber Type

OM3

Flammability Rating

Plenum (OFNP)

Length (ft.)

83.00

Length (m)

25.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305619106

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0840

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8395

Resources

Part Drawings

24 Fiber MPO (MPO24) Interconnect Cable Assemblies: 00078EFL-DC

US English

Specification Sheets

QuickNet™ 24F Interconnect Assemblies: FBSP126--WW-ENG

US English

Related Products