Fiber Type |
OM4 |
Flammability Rating |
Plenum (OFNP) |
Fiber Count |
12 |
Connector 1 Type |
MPO Female |
Connector 2 Type |
MPO Female |
Length (ft.) |
93.00 |
Fiber Compatibility |
OM4 50/125um |
Length (m) |
28.4 |
BMEcat - Type |
NA |
Cable Type |
12 Fiber Round |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498347869 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0840 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.8395 |
Specification Sheets |
QuickNet MTP*/MPO Interconnect Round CableAssemblies—Plenum (OFNP) Rated |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Catalog Cut Sheets |
US English |