Cable Color |
Aqua |
Cable Type |
NA |
Connector 1 Type |
Female MPO |
Connector 2 Type |
MPO Female |
Fiber Count |
12 |
Fiber Type |
OM4 |
Flammability Rating |
Low Smoke Zero Halogen (LSZH) |
Length (ft.) |
75.46 |
Length (m) |
23.0 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498389759 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0474 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.4741 |
Installation Documents |
Fiber Interconnect Cable: FBFS061--Rev0--Eng |
US English |
|
Application Guides |
QuickNet⢠Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Technical References |
Troubleshooting a Permanent Link: FBTR117--WW-ENG |
US English |
|
Specification Sheets |
QuickNet MPO Interconnect Round Cable Assemblies: FBSP53-WW-ENG |
US English |
|
Part Drawings |
QuickNet Round Interconnect Cable Assemblies: 10F093BC-DC |
US English |