FZTRL7N7NANM001

Interconnect Cable Assemblies

OM4 12 fiber, PanMPO interconnect cable assembly, low smoke zero halogen (LSZH), PanMPO Female To PanMPO Female, method A, Std IL with no pulling eye, Aqua, 1 meter

Specifications

Fiber Type

OM4

Number of Fibers

12

Connector 1 Type

PanMPO Female

Connector 2 Type

PanMPO Female

Overall Length (ft.)

3.28

Overall Length (m)

1

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Length (ft.)

3.28

Cable Color

Aqua

Cable Type

NA

Compatible Fiber

OM4 50/125um

Part Features

These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359395

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Technical References

Understanding the use of the PanMPO when testing 40GBASE-SR4 links: FBTR114--WW-ENG

US English

Technical References

Troubleshooting a Permanent Link: FBTR117--WW-ENG

US English

Specification Sheets

QuickNet™ PanMPO™ Round Interconnect Cable Assemblies: FBSP91--WW-ENG

US English

Technical References

Understanding the use of the PanMPO in 10GBASE-SR and 40GBASE-SR4 channels: FBTR115--WW-ENG

US English

Application Guides

Panduit Patch Cord Guide: COAG05--SA-ENG

US English

Installation Documents

Panduit MPO Connectors Polarity Changeover: FBPANMPOFS041--REVA--ENG

US English

Technical References

Understanding the PanMPO: FBTR109--WW-ENG

US English

Part Drawings

QuickNet PanMPO Round Interconnect Cable Assemblies: 10F093BF-DC

US English

Related Products