Cable Color |
Aqua |
Cable Type |
NA |
Connector 1 Type |
PanMPO Female |
Connector 2 Type |
PanMPO Female |
Fiber Compatibility |
OM4 50/125um |
Fiber Count |
12 |
Fiber Type |
OM4 |
Flammability Rating |
Plenum (OFNP) |
Length (ft.) |
101.00 |
Length (m) |
30.8 |
Part Features |
These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498394820 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0840 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.8395 |
Specification Sheets |
QuickNet™ PanMPO™ Round Interconnect Cable Assemblies: FBSP91--WW-ENG |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Technical References |
Understanding PanMPO when testing 40GBASE-SR4 Links: FBTR114--WW-ENG |
US English |
|
Videos |
PanMPO Migration |
US English |
|
Flyers |
PanMPO Connectors: 10Gig to 40Gig Ethernet Migration: FBFL02--SA-ENG |
US English |
|
Installation Documents |
PanMPO Connectors: FBPANMPOFS041--REVA--ENG |
US English |
|
Technical References |
Understanding PanMPO in 10GBASE-SR and 40GBASE-SR4 Channels: FBTR115--WW-ENG |
US English |
|
Videos |
PanMPO Connector |
US English |
|
Videos |
PanMPO Migration |
US English |
|
Technical References |
Understanding PanMPO: FBTR109--WW-ENG |
US English |
|
Part Drawings |
PanMPO to PanMPO Interconnect: 10F093BF-DC |
US English |