Cable Color |
Aqua |
Cable Type |
NA |
Connector 1 Type |
PanMPO Female |
Connector 2 Type |
PanMPO Female |
Fiber Count |
12 |
Fiber Type |
OM4 |
Flammability Rating |
Plenum (OFNP) |
Length (ft.) |
39.37 |
Length (m) |
12.0 |
Part Features |
These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability. |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498361126 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0474 |
Std. Ctn. Qty. |
10 |
Std. Ctn. Volume (cf) |
0.4741 |
Part Drawings |
QuickNet PanMPO Round Interconnect Cable Assemblies: 10F093BF-DC |
US English |
|
Installation Documents |
Panduit MPO Connectors Polarity Changeover: FBPANMPOFS041--REVA--ENG |
US English |
|
Technical References |
Understanding the use of the PanMPO in 10GBASE-SR and 40GBASE-SR4 channels: FBTR115--WW-ENG |
US English |
|
Technical References |
Understanding the PanMPO: FBTR109--WW-ENG |
US English |
|
Technical References |
Understanding the use of the PanMPO when testing 40GBASE-SR4 links: FBTR114--WW-ENG |
US English |
|
Specification Sheets |
QuickNet™ PanMPO™ Round Interconnect Cable Assemblies: FBSP91--WW-ENG |
US English |
|
Videos |
PanMPO Migration - Video |
US English |
|
Videos |
PanMPO Connector |
US English |
|
Application Guides |
QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN |
US English |
|
Technical References |
Troubleshooting a Permanent Link: FBTR117--WW-ENG |
US English |
|
Videos |
PanMPO Migration |
US English |