BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

OM4 12 fiber interconnect cable assembly plenum (OFNP) rated Pan MPO female to Pan MPO female, Method B Optimized IL, with no pulling eye, Aqua, 1 meter

Specifications

Fiber Type OM4
Number of Fibers 12
Connector 1 Type PanMPO Female
Connector 2 Type PanMPO Female
Flammability Rating Plenum
Maximum Connector Insertion Loss (dB) 0.5
Minimum Connector Return Loss (dB) 26
Overall Length (ft.) 3.28
Overall Length (m) 1
Standards Met Meets or exceeds TIA/EIA-568-C.3, TIA-604-5 (FOCIS-5), TIA/EIA-568-C.1, RoHS Compliant
Part Features These small cables minimize waste, optimize cable management, speed deployment, and improve flexibility and manageability.
Pricing Category 1 FB
Pricing Category 2 FB7

Packaging Detail

UPC 07498387382
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0474
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.4741

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Technical References Understanding use of PanMPO in 10GBASE-SR and 40GBASE-SR4 Channels: FBTR1154--WW-ENG English
Videos PanMPO Migration English
Installation Documents PanMPO Polarity Changeover: FS041--REVA--ENG English
Specification Sheets QuickNet™ PanMPO™ Round Interconnect Cable Assemblies English
Flyers PanMPO Connectors: 10Gig to 40Gig Ethernet Migration: FBFL02--SA-ENG English
Application Guides QuickNet™ Fiber Cabling in the Data Center: FBAG01--WW-EN English
Part Drawings QuickNet PanMPO Round Interconnect Cable Assemblies: 10F093BF-DC English
Application Guides QuickNet™ Fiber Cabling In Data Center: FBAG01--WW-FRA French (Français)
Videos PanMPO Connectors English
Technical References Understanding use of PanMPO when testing 40GBASE-SR4 links: FBTR114--WW-ENG English