FZURLENENXNM003

Interconnect Cable Assemblies

OM4 24 fiber, Interconnect, LSZH, 24F MPO Female to 24F MPO Female, Method A, Optimized IL, 3 m, Aqua

Specifications

Fiber Type

OM4

Number of Fibers

24

Connector 1 Type

24F MPO

Connector 2 Type

24F MPO

Overall Length (ft.)

9.84

Overall Length (m)

3

Flammability Rating

Low Smoke Zero Halogen (LSZH)

Cable Color

Aqua

Cable Type

24 Fiber Round

Compatible Fiber

OM4 50/125um

Fiber Cable Type

OM4 50/125um

Length (ft.)

9.84

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305618968

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0474

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4741

Resources

Part Drawings

24 Fiber MPO (MPO24) Interconnect Cable Assemblies: 00078EFL-DC

US English

Specification Sheets

QuickNet™ 24F Interconnect Assemblies: FBSP126--WW-ENG

US English

Related Products