IAEF617P-7PM20

Industrial LC Patch Cords

Industrial LC to LC multimode duplex patch cord - 62.5/125┬Ám. 20 meters.

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Overall Length (ft.)

66

Overall Length (m)

20

Assembly Length Range

20-29 m (66-98 ft)

Length (ft.)

66.00

Cable Color

Black

End Configurations

LC to LC

Fiber Cable Size

1.6mm

Fiber Cable Type

Multi mode 62.5/125

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300416

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0995

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9950

Resources

Installation Documents

IndustrialNet LC Fiber Bulkhead Connectors: FS063

US English

Related Products