IAEF617P-NM1

Industrial LC Patch Cords

Industrial LC to pigtail multimode duplex pigtail - 62.5/125┬Ám. 1 meter.

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

LC Duplex

Connector 2 Type

Pigtail

Overall Length (ft.)

3

Overall Length (m)

1

Assembly Length Range

0-9 m (0-32 ft)

Length (ft.)

3.00

Cable Color

Black

End Configurations

LC to Pigtail

Fiber Cable Size

1.6mm

Fiber Cable Type

Multi mode 62.5/125

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498300421

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1879

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.8790

Resources

Installation Documents

IndustrialNet LC Fiber Bulkhead Connectors: FS063

US English

Part Drawings

US English

Related Products