obsolete

NKF5BN013-NM01

NK SC to Pigtail, OM2 simplex, 900µm buffered fiber.

Specifications

Fiber Type

OM2

Number of Fibers

1

Connector 1 Type

SC Simplex

Connector 2 Type

Pigtail

Note

NKFP51BN3NNM001 replaces NKF5BN013-NM01

Overall Length (ft.)

3

Overall Length (m)

1

Flammability Rating

Not-Rated

Cable Length Range

0-9 m (0-32 ft)

Length (ft.)

3.00

Cable Color

Orange

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498328896

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0051

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0509

Resources

Data Sheets

NetKey Patch Cords and Pigtails: NKDS021--WW-ENG

US English

Part Drawings

NetKey Fiber Optic Patch Cord - SC to Pigtail - 01302-56

US English

Line Cards

NetKey® Cabling System: NKLC34

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System (EMEA): NKLC18--SA-UKE

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Related Products