obsolete

NKF6FR02L-FM03

LC to MT-RJ patch cord, OM1, riser, duplex (1.8 mm jacket)

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

LC Duplex

Connector 2 Type

MTRJ

Note

P/N Discontinued - Use Pannet

Overall Length (ft.)

10

Overall Length (m)

3

Flammability Rating

Riser (OFNR)

Assembly Length Range

0-9 m (0-32 ft)

Length (ft.)

10.00

Cable Color

Orange

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498328792

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0143

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1434

Resources

Line Cards

NetKey® Cabling System: NKLC34

US English

Line Cards

NetKey Cabling System (EMEA): NKLC18--SA-UKE

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Related Products