obsolete

NKF6GR02S-SM02

NK SC to SC patch cord, OM1, riser, duplex (3mm jacket), Orange, 2 meters.

Specifications

Fiber Type

OM1

Number of Fibers

2

Connector 1 Type

SC Duplex

Connector 2 Type

SC Duplex

Note

NKFP623RSSSM002 replaces NKF6GR02S-SM02

Overall Length (ft.)

7

Overall Length (m)

2

Flammability Rating

Riser (OFNR)

Assembly Length Range

0-9 m (0-32 ft)

Length (ft.)

7.00

Cable Color

Orange

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498328621

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0177

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1773

Resources

Line Cards

NetKey® Cabling System: NKLC34

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Part Drawings

NetKey Fiber Optic Patch Cord - SC to SC Duplex - 01302-53

US English

Line Cards

NetKey Cabling System (EMEA): NKLC18--SA-UKE

US English

Data Sheets

NetKey Patch Cords and Pigtails (OFNR): NKDS021--WW-ENG

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey™ Cabling System

UK English

Related Products