obsolete

NKF9ER02L-LM01

LC Patch Cords

NK LC to LC patch cord, singlemode, riser, duplex (1.6 mm jacket), Yellow, 1 meter.

Specifications

Fiber Type

OS1/OS2

Number of Fibers

2

Connector 1 Type

LC Duplex

Connector 2 Type

LC Duplex

Note

NKFP92ERLLSM001 replaces NKF9ER02L-LM01

Overall Length (ft.)

3

Overall Length (m)

1

Flammability Rating

Riser (OFNR)

Assembly Length Range

0-9 m (0-32 ft)

Length (ft.)

3.00

Cable Color

Yellow

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

07498328582

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0123

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1230

Resources

Line Cards

NetKey® Cabling System: NKLC34

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (EMEA): NKLC18--SA-UKE

US English

Line Cards

NetKey Cabling System (China): NKLC19--SA-CHI

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Part Drawings

NetKey Fiber Optic Patch Cord - LC to LC - 01302-52

US English

Data Sheets

NetKey Patch Cords and Pigtails (OFNR): NKDS021--WW-ENG

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey™ Cabling System

UK English

Related Products