Application |
Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, and at the desk. |
Assembly Length Range |
0-9 m (0-32 ft) |
Cable Color |
Orange |
Cable Length Range |
0-9 m (0-32 ft) |
Connector 1 Type |
ST |
Connector 2 Type |
ST |
Fiber Cable Size |
3.0mm |
Fiber Compatibility |
OM2 50/125µm |
Fiber Count |
2 |
Fiber Type |
OM2 |
Flammability Rating |
Riser (OFNR) |
Length (ft.) |
3.28 |
Length (m) |
1.0 |
Part Features |
Riser rated patch cords support installations that require this flame rating in specific environments |
Standards |
TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
07498392568 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0353 |
Std. Ctn. Qty. |
25 |
Std. Ctn. Volume (cf) |
0.8828 |
Line Cards |
NetKey Cabling System |
UK English |
|
Data Sheets |
NetKey® Fiber Optic Patch Cords and Pigtails – OFNR and LSZH |
US English |
|
Part Drawings |
NetKey Patch Cords and Pigtails: M01302DD-DC |
US English |
|
Line Cards |
NetKey Cabling System (Middle East): NKLC35--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System (Spanish): NKLC37--SA-UKE |
US English |