The NetKey® 1 Fiber Patch Cord is an OS2 patch cord with SC to Pigtail connectors. It has 900µm buffered cable and is 6 meters in length.
Fiber Type | OS2 |
Number of Fibers | 1 |
Connector 1 Type | SC Simplex |
Connector 2 Type | Pigtail |
Flammability Rating | NA |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 50 |
Overall Length (ft.) | 3.28 |
Overall Length (m) | 0.9144 |
Fiber Diameter (µm) | 9 |
Outer Diameter (In.) | 0.03 |
Outer Diameter (mm) | 0.9 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Resistance Properties | NA |
Cable Color | Yellow |
Standards Met | TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10, RoHS Complaint |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers and at the desk. Support network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution and equipment distribution areas |
Body Style | Duplex |
Product Type | Fiber Optic Patch Cord |
Sub Brand | NetKey |
Part Features | Riser rated patch cords support installations that require this flame rating in specific environments |
UPC | 07498391292 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0054 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.2681 |
Data Sheets | NetKey® Fiber Optic Patch Cords and Pigtails – OFNR and LSZH | English | |
Part Drawings | NetKey Patch Cords and Pigtails: M01302DD-DC | English | |
Catalogs | Network Infrastructure for the Enterprise Preferred Parts – South Asia | English | |
Line Cards | NetKey Cabling System | English | |
Line Cards | NetKey Cabling System (Spanish): NKLC37--SA-UKE | Spanish (Español) | |
Line Cards | NetKey Cabling System (Middle East): NKLC35--SA-UKE | UK English | |
Catalogs | Preferred Parts for Network Infrastructure Australia | English |