Application |
Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, and at the desk. |
Assembly Length Range |
10-19 m (33-65 ft) |
Cable Color |
Yellow |
Cable Length Range |
10-19 m (33-65 ft) |
Connector 1 Type |
LC |
Connector 2 Type |
LC |
Fiber Cable Size |
900µm |
Fiber Compatibility |
OS2 9/125µm |
Fiber Count |
2 |
Fiber Type |
OS2 |
Flammability Rating |
Riser (OFNR) |
Length (ft.) |
42.64 |
Length (m) |
13.0 |
Part Features |
Riser rated patch cords support installations that require this flame rating in specific environments |
Standards |
TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
UPC |
61305602473 |
Std. Pkg. Qty. |
1 |
Std. Pkg. Volume (cf) |
0.0441 |
Std. Ctn. Qty. |
20 |
Std. Ctn. Volume (cf) |
0.8828 |
Line Cards |
NetKey Cabling System |
UK English |
|
Part Drawings |
NetKey Patch Cords and Pigtails: M01302DD-DC |
US English |
|
Line Cards |
NetKey Cabling System (Middle East): NKLC35--SA-UKE |
US English |
|
Line Cards |
NetKey Cabling System (Spanish): NKLC37--SA-UKE |
US English |