NKFPX1BN3NNM001

Fiber Optic Patch Cord

NetKey 1-fiber OM3 SC to pigtail, 900µm buffered cable.

Specifications

Fiber Type

OM3

Number of Fibers

1

Connector 1 Type

SC Simplex

Connector 2 Type

Pigtail

Overall Length (ft.)

3

Overall Length (m)

1

Standards Met

TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10

Flammability Rating

Not-Rated

Cable Length Range

0-9 m (0-32 ft)

Length (ft.)

3.00

Cable Color

Aqua

Application

Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, and at the desk.

Assembly Length Range

0-9 m (0-32 ft)

Compatible Fiber

OM3 900µm

Fiber Cable Size

900µm

Part Features

Riser rated patch cords support installations that require this flame rating in specific environments

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498391274

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0041

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.2054

Resources

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Part Drawings

NetKey Patch Cords and Pigtails: M01302DD-DC

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System

UK English

Data Sheets

NetKey® Fiber Optic Patch Cords and Pigtails – OFNR and LSZH

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Related Products