NKFPX2ELLLSM011

LC Patch Cords

NetKey 2-fiber OM3 LC duplex to LC duplex patch cord, low smoke zero halogen (LSZH) rated with 1.6mm jacket.

Specifications

Application

Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, and at the desk.

Assembly Length Range

10-19 m (33-65 ft)

Cable Color

Aqua

Cable Length Range

10-19 m (33-65 ft)

Connector 1 Type

LC

Connector 2 Type

LC

Fiber Cable Size

1.6mm

Fiber Compatibility

OM3 50/125┬Ám

Fiber Count

2

Fiber Type

OM3

Flammability Rating

LSZH-1 (60332-1)

Length (ft.)

36.08

Length (m)

11.0

Part Features

Riser rated patch cords support installations that require this flame rating in specific environments

Standards

TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602443

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0353

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.8828

Resources

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Related Products