The NetKey® 2 Fiber Patch Cord is an OM3 patch cord with LC Duplex connectors. It is Riser (OFNR) rated and is 3 meters in length with a 1.6mm jacket.
Fiber Type | OM3 |
Number of Fibers | 2 |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Flammability Rating | Riser |
Maximum Connector Insertion Loss (dB) | 0.3 |
Minimum Connector Return Loss (dB) | 26 |
Overall Length (ft.) | 9.84 |
Overall Length (m) | 3 |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.06 |
Outer Diameter (mm) | 1.6 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | -10 |
Minimum Installation Temperature (°F) | 14 |
Resistance Properties | Flame-Resistant |
Cable Color | Aqua |
Environment | Indoor |
Standards Met | TIA/EIA 568-C.3-1 and ISO/IEC 61755-3-1 IEC-61754-7 (International), TIA-604-2-A, -3-A, and -10-A, FOCIS -2, -3, and -10, RoHS Complaint |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers and at the desk. Support network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution and equipment distribution areas |
Body Style | Duplex |
Product Type | Fiber Optic Patch Cord |
Boot Color | Aqua |
Sub Brand | NetKey® |
Part Features | Riser rated patch cords support installations that require this flame rating in specific environments |
UPC | 07498391415 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0170 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.8509 |
Data Sheets | NetKey® Fiber Optic Patch Cords and Pigtails – OFNR and LSZH | English | |
Part Drawings | NetKey Patch Cords and Pigtails: M01302DD-DC | English |