NKFPZ1BN1NKM001

Fiber Optic Patch Cord

NetKey 1-fiber OM4 LC to pigtail, 900µm buffered cable, 1m (12-color pigtail set).

Specifications

Fiber Type

OM4

Number of Fibers

1

Overall Length (ft.)

3

Overall Length (m)

1

Flammability Rating

Not-Rated

Cable Color

Aqua

Cable Type

Simplex

Fiber Cable Type

Multi mode 50/125

Length (ft.)

3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625605

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0300

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.7500

Resources

Data Sheets

NetKey® Fiber Optic Patch Cords and Pigtails – OFNR and LSZH

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Part Drawings

NetKey Patch Cords and Pigtails: M01302DD-DC

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Related Products